ID 1701
Single axis is commanded but not configured in axis data list. | ||||
Description | The commissioned axis is not configured as a single axis. To use the axis as a single axis, parameter P-AXIS-00457 must be set. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and enable the axis parameter P-AXIS-00457 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of single axis P-AXIS-00016 | ||||
%2: | Block number [-] | |||
NC block number of single-axis job | ||||
%3: | Current value [-] | |||
Function block ID of PLCopen Part 1 | ||||
Error type | 1, Error message from NC program. | |||
| ||||