ID 1700
Velocity 0 is programmed. | ||||
Description | A programmed velocity of 0 is not permitted when a single axis is activated by a PLCopen job from an NC program. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Correction of the programmed velocity in the commanded function block. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of single axis P-AXIS-00016 | ||||
%2: | Block number [-] | |||
NC block number of single-axis job | ||||
%3: | Current value [-] | |||
Function block ID of PLCopen Part 1 | ||||
Error type | 1, Error message from NC program. | |||
| ||||