ID 1599
Not enough path in motion block for position controlled stop. | ||||
Description | After activation of measurement signal via measuring probe, residual path For further information, see PROG// Section: Edge banding. | |||
Response | Class | 6 | Program abort. | |
Solution | Class | 7 | Check whether there is sufficient block residual path available in the NC program after activating the measuring probe. Increase residual path or, if possible, reduce the value of channel parameter P-CHAN-00030. | |
Parameter | %1: | Expected value [0.1 µm or 0.0001°] | ||
Current braking distance. | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current residual distance in the block. | ||||
Error type | 1, Error message from NC program. | |||
| ||||