ID 1030
Index value out of permissible range. | ||||
Description | In the start-up list, the specified axis index or channel index is greater than permissible. The maximum permissible number of channels and axes can be found in the system parameter documentation[SYSP].
sda_mds[123] ..\..\listen\sda_mds.lis ... achs_mds[230] ..\..\listen\achsmd.lis
Correct: sda_mds[11] ..\..\listen\sda_mds.lis ... achs_mds[63] ..\..\listen\achsmds.lis | |||
Response | Class | 3 | The affected parameter list is not evaluated | |
Solution | Class | 7 | Correct the start up list | |
Parameter | %1: | Current value [-] | ||
Incorrect axis or channel index | ||||
%2: | Limit value [-] | |||
| ||||
Error type | - | |||
| ||||