Error message from look-ahead

The following example shows an error message generated when programming a position outside the permissible travel range.

Version: V253_02R.001    Module: BAVO_FIN.C    (Date/Time): 0/253852
----------------------------------------------------------------------
Travel over positive software limit switch
----------------------------------------------------------------------
Error ID  : 120002       BF type: 5                   Channel ID: 1
Multiple ID: 0           Line  : 2239                 Commu ID: 50
Recovery class: 5       Reaction class: 2
------------------------ Root type:  1 --------------------------------
NC file    : log. path No. 9 -> t_err.nc
NC program: Test
Block number : 20          File offset: 42             Block offset: 0
-------------------------- NC block -----------------------------------
*
N020 X2345 Y15
------------------ Output of values 1->5 ----------------------------
Value_1: current value is 23450000.000000 [0.1*10^-3 mm or °]
Value_2: limit value is 15000000.000000 [0.1*10^-3 mm or °]
Value_3: logical axis number is 1
----------------------------------------------------------------------

Besides the display of internal control information, the following elements are important for diagnosis:

From the values, we can tell that the problem lies in the axis with the logical axis number 1, that the limit (of the limit switches) is at the position 1.500 mm and that the target position is 2.345 mm.