ID 51136
The maximum waiting time for the WAIT command has been exceeded. | ||||
Description | When the “WAIT” command is used in the NC program, the system waits for a waiting condition to be fulfilled in the additive interface (3D distance control). The maximum waiting time is defined in P-CHAN-00898. This was exceeded without fulfilling the waiting condition. See 3D distance control: Programming | |||
Response | Class | 4 | Controlled stop for the axis group.´ | |
Solution | Class | 4 | Check the relevant parameters and limits that define the waiting condition. | |
Parameter | %1: | Error value [-] | ||
Number of actual cycles waited. | ||||
%2: | Upper limit value [-] | |||
Maximum number of waiting cycles defined in P-CHAN-00898. | ||||
%3: | Current value [-] | |||
Currently active waiting condition. | ||||
Error type | 1, Error message from NC program. | |||
| ||||