ID 51133
The command distance of distance control is smaller than the minimum distance of kinematic 98. | ||||
Description | If a minimum distance between the tool clamping point and TCP is defined in the HD19 parameter of kinematic 98 and 3D distance control is active, the configured command distance of distance control may not be smaller than the minimum distance of kinematic 98. | |||
Response | Class | 4 | Controlled stop for the axis group.´ | |
Solution | Class | 6 | Check and modify the command distance. | |
Parameter | %1: | Error value[0.1 µm] | ||
Active command distance of distance control | ||||
%2: | Current value [0.1 µm] | |||
Minimum distance defined in parameter HD19 between tool clamping point and TCP | ||||
Error type | 1, Error message from NC program. | |||
| ||||