ID 70694
Double use of the ident, it cannot be used as an HLI ident. | ||||
Description | An ident which is defined in the antr.plc_to_drive[i].wr_ident function (P-AXIS-00854) was also used in another drive function. A double use may have occurred in the Moving to fixed stop function P-AXIS-00719 or in the #DRIVE command (P-AXIS-00398). | |||
Response | Class | 6 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and correct the parameters. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Drive type [-] | |||
Drive type of axis affected (P-AXIS-00020) | ||||
%3: | Current value [-] | |||
Name of the ident used twice. | ||||
Error type | 11, Error message from position controller. | |||
| ||||