ID 70693
The permissible value range for P-AXIS-00758 has been exceeded. | ||||
Description | The parameter P-AXIS-00758 enables the Improved Position Control function. An incorrect value was configured for the integer mode setting. | |||
Response | Class | 1 | Warning output and disable the Improved Position Control function. | |
Solution | Class | 1 | Check and correct the parameterisation of P-AXIS-00758. | |
Parameter | %1: | Current value [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Error value [-] | |||
Incorrect value configured for P-AXIS-00758. | ||||
%3: | Limit value [-] | |||
Maximum permissible integer value | ||||
%4: | Status [-] | |||
The Improved Position Control function is disabled by P-AXIS-00758. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||