ID 70692
No bandpass filter for improved position control configured. | ||||
Description | The Improved Position Control function absolutely requires a band-pass filter. However, no band-pass filter was configured in P-AXIS-00849 in either of the two filter instances. | |||
Response | Class | 1 | Warning output and disable the Improved Position Control function. | |
Solution | Class | 1 | Check and correct the parameterisation of P-AXIS-00849. | |
Parameter | %1: | Current value [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Instance [-] | |||
Index of the step in which P-AXIS-00849 is not or incorrectly specified.. | ||||
%3: | Error value [-] | |||
Configured value of P-AXIS-00849 in filter instance 0. | ||||
%4: | Limit value [-] | |||
Configured value of P-AXIS-00849 in filter instance 1. | ||||
%5: | Status [-] | |||
The Improved Position Control function is disabled by P-AXIS-00758. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||