ID 70691
Invalid filter type in P-AXIS-00849 for improved position control. | ||||
Description | An invalid filter type was specified in P-AXIS-00849 for the Improved Position Control function. The following filter types are permitted:
| |||
Response | Class | 1 | Warning output and disable the Improved Position Control function. | |
Solution | Class | 1 | Check and correct the parameterisation of P-AXIS-00849. Update the parameters. | |
Parameter | %1: | Current value [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Instance [-] | |||
Index of the step in which P-AXIS-00849 is incorrectly specified. | ||||
%3: | Error value [-] | |||
Incorrect filter in P-AXIS-00849 | ||||
%4: | Status [-] | |||
The Improved Position Control function is disabled by P-AXIS-00758. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||