ID 70690
Prototype for bandpass filter in improved position control has not been defined. | ||||
Description | The band-pass filter of the Improved Position Control function was configured in the first instance of the filter cascade. However, no prototype was specified in P-AXIS-00848. | |||
Response | Class | 1 | Output of warning and prototype CRIT_DAMPING activated | |
Solution | Class | 1 | Check and modify the parameter settings of P-AXIS-00848. Update the parameters. | |
Parameter | %1: | Current value [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Instance [-] | |||
Index of the step in which P-AXIS-00848 is incorrectly specified. | ||||
%3: | Current value [-] | |||
Active filter type. | ||||
%4: | Error value [-] | |||
Incorrect value of P-AXIS-00848 | ||||
%5: | Corrected value [-] | |||
P-AXIS-00848 is set to CRIT_DAMPING | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||