ID 70695

Initial value for HLI ident is out of permissible value range.

Description

The start value defined in P-AXIS-00861 is outside the valid value range.

This depends on the scaling (P-AXIS-00858), the data type (P-AXIS-00855) and the limitations (P-AXIS-00859 and P-AXIS-00860).

Response

Class

1

Warning and correction of parameter.

Solution

Class

1

Check and correct the parameters.

Parameter

%1:

Logical axis number [-]

Logical axis number (P-AXIS-00016) of axis affected.

%2:

Current value [-]

Name of the affected ident.

%3:

Error value [-]

Parameterised and scaled start value.

%4:

Corrected value [-]

Corrected start value.

Error type

11, Error message from position controller.