ID 51064
Mode setting only allowed when 3D distance control is inactive. | ||||
Description | In order to prevent position jumps, a change between superimposition planes (ACS/MCS/PCS/ECS) is only permitted when distance control is inactive. A superimposition plane is specified in | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Deactivate 3D distance control to select a different superimposition plane. | |
Parameter | %1: | Current value [-] | ||
Active superimposition plane of distance control | ||||
%2: | Final value [-] | |||
New superimposition plane of distance control | ||||
%3: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of the superimposition plane | ||||
Error type | 1, Error message from NC program. | |||
| ||||