ID 70689
Measmode not possible in this configuration. | ||||
Description | The measuring mode used with timestamp is only available in TwinCAT. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 3 | Use a different measuring mode | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Error value [-] | |||
Mode of probing signal P-AXIS-00516 | ||||
%3: | Error value [-] | |||
Mode of probing signal P-AXIS-00516 as string | ||||
Error type | 11, Error message from position controller. | |||
| ||||