ID 22382

The conveyor has no intersection point with the defined workspace.

Description

When the Conveyor Tracking function is used in combination with a kinematic transformation, the workspace on the conveyor must be specified with the parameters P-CHAN-00859 to P-CHAN-00864.
When this error occurs, no intersection point of the conveyor origin was found with the specified orientation (P-CHAN-00368 to P-CHAN-00373) and the defined workspace. Therefore, no objects can be machined on the conveyor.

Response

Class

2

Abort NC program processing.

Solution

Class

3

Check and modify the parameters P-CHAN-00368 to P-CHAN-00373 and P-CHAN-00859 to P-CHAN-00864

Parameter

%1:

Current value [0.1µm]

The currently configured values P-CHAN-00859 to P-CHAN-00861

%2:

Current value [0.1m°]

The currently configured values P-CHAN-00862 to P-CHAN-00864

%3:

Current value[0.1µm]

The currently configured values P-CHAN-00368 to P-CHAN-00370

%4:

Current value[0.1m°]

The currently configured values P-CHAN-00371 to P-CHAN-00373

Error type

1, Error message from NC program.