ID 22381
The coupling kinematics must only be activated in the kinematic step 0. | ||||
Description | When a coupling kinematic is used [FCT-C35] in multi-step transformations, it must be used in step 0. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the programming of the kinematic. | |
Parameter | %1: | Error value [-] | ||
ID of the active kinematic | ||||
%2: | Error value [-] | |||
Type of active kinematic | ||||
%3: | Current value [-] | |||
Index of transformation step | ||||
Error type | 1, Error message from NC program. | |||
| ||||