ID 120846
Recursion depth when calculating tool orientation in motion of kinematic type 98 too big. | ||||
Description | The maximum number of recursive steps was reached in the motion block during the iterative calculation to determine the angle between the workpiece and the tool using kinematic 98. | |||
Response | Class | 6 | Abort NC program processing. | |
Solution | Class | 2 | Adapt the maximum recursion depth using | |
Parameter | %1: | Current value [-] | ||
Current recursion depth in motion block | ||||
%2: | Upper limit value [-] | |||
Maximum recursion depth in motion block V.G.KIN_STEP[1].ID[98].PARAM[17] = 20 | ||||
%3: | Parameter name [0.1 10^-3 mm or ø] | |||
Minimum angle of kinematic 98 | ||||
%4: | Parameter name [0.1 10^-3 mm or ø] | |||
Maximum angle of kinematic 98 | ||||
%5: | Parameter name [0.1 10^-3 mm or ø] | |||
Incorrect angle with kinematic 98 | ||||
Error type | 1, Error message from NC program. | |||
| ||||