ID 120844
Defined tool orientation or workpiece orientation of kinematic type 98 not implemented. | ||||
Description | A combination of the orientation modes for the tool and workpiece is analysed in the dynamic analysis of motion blocks when kinematic 98 is used. The specified combination is not present. The orientation mode of the workpiece axes is defined in the NC command #DIST CTRL [… WP_ORIENTATION=<orientation>]
The following combinations are available: Tool Workpiece CA BA CA CA BA BA BA CA AB AB | |||
Response | Class | 6 | Abort NC program processing. | |
Solution | Class | 2 | Check and modify the combination of tool and workpiece orientation. | |
Parameter | %1: | Current value [-] | ||
Tool orientation mode | ||||
%2: | Current value [-] | |||
Workpiece orientation mode | ||||
%3: | Block number [-] | |||
Block number | ||||
Error type | - | |||
| ||||