ID 51123
For 3D distance control in mode MCS the workpiece axes are not defined correctly. | ||||
Description | The workpiece orientation axes are incorrectly specified in the NC commands | |||
Response | Class | 4 | Controlled stop for the axis group.´ | |
Solution | Class | 6 | Check and modify the NC program. Correct the axis specifications for workpiece orientation. | |
Parameter | %1: | Current value [-] | ||
Programmed orientation mode | ||||
%2: | Error value [-] | |||
Index of the first workpiece axis | ||||
%3: | Error value [-] | |||
Index of the second workpiece axis | ||||
Error type | 1, Error message from NC program. | |||
| ||||