ID 51121
3D distance control in mode ECS exceeds maximum inclination. | ||||
Description | 3D distance control is used with ECS mode. Compensation takes place in the tool direction by virtual extension of the tool length. This is why the inclination angle is limited in ECS mode to 85° as system limit. | |||
Response | Class | 6 | Abort NC program processing. | |
Solution | Class | 5 | Check the NC program and correct the inclination angle. | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
Current inclination angle | ||||
%2: | Upper limit value [0.1 10^-3 mm or ø] | |||
Maximum inclination angle. | ||||
Error type | 1, Error message from NC program. | |||
| ||||