ID 70684
Invalid zero pulse settings of gantry slave axis during homing. | ||||
Description | When NC-controlled homing is executed with gantry axes, it is not permitted to perform a zero pulse search on the slave axis with SERCOS drives if no zero pulse search is executed on the master axis. | |||
Response | Class | 1 | Output of warning. | |
Solution | Class | 1 | Set the P-AXIS-00084 parameter of the slave axis to "1". | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of master axis | ||||
%2: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of slave axis | ||||
Error type | 11, Error message from position controller. | |||
| ||||