ID 110704
P-AXIS-00836 only makes sense when P-AXIS-00327 is also set. | ||||
Description | P-AXIS-00836 was set to change the response when the position difference is extended and when the drive controller enable is set. However, this parameter has no effect since the position difference extension when the controller enable (P-AXIS-00327) is set is not activated. | |||
Response | Class | 1 | Warning is output, correct P-AXIS-00836 | |
Solution | Class | 1 | Activate P-AXIS-00327 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value[-] | |||
Value of P-AXIS-00836 | ||||
%3: | Current value [-] | |||
Value of P-AXIS-00327 | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00836 | ||||
Error type | - | |||
| ||||