ID 110706
Invalid parameterisation of dynamic speed monitoring. | ||||
Description | Dynamic speed monitoring was incorrectly parameterised. The following parameters:
must be correctly assigned to obtain the correct parameterisation. The following parameterisation condition must be fulfilled:
| |||
Response | Class | 1 | Warning is output; dynamic speed monitoring is disabled. | |
Solution | Class | 1 | Check and correct the axis parameter for dynamic speed monitoring. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of axis affected. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Parameterised value for vb_lower (P-AXIS-00839) | ||||
%3: | Current value [1µm/s or 0.001°/s] | |||
Parameterised value for vb_upper (P-AXIS-00840) | ||||
%4: | Current value[0.1%] | |||
Parameterised value for vb_prozent (P-AXIS-00217) | ||||
%5: | Current value[0.1%] | |||
Parameterised value for b_prozent_dyn_dz (P-AXIS-00838) | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||