ID 110703
Monitoring touch probe signal not possible due to invalid bit information in P-AXIS-00815. | ||||
Description | The touch probe signal is to be checked at the start of the CANopen measurement run (see P-AXIS-00834). However, P-AXIS-00815 does not specify which bit must be evaluated in the “Touch probe status“ object 0x60B9 or the bit value is invalid. | |||
Response | Class | 1 | Output of warning; monitoring the touch probe signal P-AXIS-00834 is disabled. | |
Solution | Class | 1 | Check and correct the parameterisation of P-AXIS-00815. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Error value [-] | |||
Incorrect bit setting in parameter P-AXIS-00815 | ||||
%3: | Current value [-] | |||
Current setting of P-AXIS-00834 | ||||
%4: | Corrected value [-] | |||
Corrected setting of P-AXIS-00834 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||