ID 22337
The number of interpolation points is zero. | ||||
Description | The counter balancing system parameterised in the dynamic model is incorrect. A maximum of 4 points can be specified in P-CHAN-00872 to parameterise the counter balancing system. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Modify the configuration of the dynamic model; correct the parameters in P-CHAN-00872. | |
Parameter | %1: | Current value [-] | ||
Current value of P-CHAN-00872. | ||||
Error type | 1, Error message from NC program. | |||
| ||||