ID 22336
The number of the interpolation points is out of permissible value range. | ||||
Description | The counter balancing system parameterised in the dynamic model is incorrect. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Modify the configuration of the dynamic model; correct the parameters in P-CHAN-00872. | |
Parameter | %1: | Current value [-] | ||
Specified value for | ||||
%2: | Lower limit value [-] | |||
Minimum number of points | ||||
%3: | Upper limit value [-] | |||
Maximum number of points | ||||
Error type | 1, Error message from NC program. | |||
| ||||