ID 51103
Axis overload in thread chain with the given spindle speed or axis movement in thread block too short. | ||||
Description | During thread cutting G33 the path velocity results from the specified thread pitch and the current spindle speed. When transitions in a thread chain are non-tangential between two thread cutting blocks G33, the axis movements must be contoured. However, the existing block length is not sufficient for the resulting path velocity. One remedy is to reduce the speed S of the spindle. | |||
Response | Class | 4 | Controlled stop for the axis group.´ | |
Solution | Class | 6 | Reduce spindle speed S | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Error value [µs] | |||
Parameter for internal error analysis | ||||
%3: | Upper limit value [µs] | |||
Parameter for internal error analysis | ||||
%4: | Current value [µs] | |||
Parameter for internal error analysis | ||||
%5: | Current value [µs] | |||
Parameter for internal error analysis | ||||
Error type | 1, Error message from NC program. | |||
| ||||