ID 14462
Start position is below laser position Z. | ||||
Description | With a push measurement, the start position must be located above the laser position in Z. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Adapt the values in SysCalibConfigLaser.nc or change to pull measurement. | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
Error type | 1, Error message from the NC program | |||
| ||||