ID 14401
Invalid value of an input parameter. | ||||
Description | An input parameter was not defined or it was defined outside the permissible value range. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Define the input parameter affected with a value within the permissible value range. | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
%2: | Current value | |||
Transferred value | ||||
%3: | Lower limit value | |||
Lower limit value | ||||
%4: | Upper limit value | |||
Upper limit value | ||||
Error type | 1, Error message from the NC program | |||
| ||||