ID 14388
No valid definition of the tool tip angle. | ||||
Description | The tip angle of the tool is incorrectly defined. | |||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. | |
Solution | Class | - | Define a tool tip angle between 0° and 180°. | |
Parameter | %1: | Error value | ||
Affected input parameter @P__. | ||||
%2: | Logical axis number | |||
Cycle affected. | ||||
Error type | 1, Error message from the NC program | |||
| ||||