ID 22335
The specified axis positions of the counter balancing system are not unique. | ||||
Description | The parameterised axis positions (P-CHAN-00876) for the counter balancing system are not unique. | |||
Response | Class | 1 | Warning output. The dynamic model is deactivated. | |
Solution | Class | 1 | Check and modify the entries in P-CHAN-00876 | |
Parameter | %1: | Current value [-] | ||
Index of the incorrect axis position | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||