ID 22332
The number of the interpolation points is out of permissible value range. | ||||
Description | The number of the parameterised interpolation points for the counter balancing system is specified in P-CHAN-00872. The specified value is out of the permissible value range. | |||
Response | Class | 1 | Warning output. The dynamic model is deactivated. | |
Solution | Class | 1 | Check and modify P-CHAN-00872 | |
Parameter | %1: | Current value [-] | ||
Incorrect number of interpolation points | ||||
%2: | Lower limit value [-] | |||
Minimum number of permitted interpolation points | ||||
%3: | Upper limit value [-] | |||
Maximum number of permitted interpolation points | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||