ID 22333
The number of interpolation points is zero. | ||||
Description | The number of interpolation points for the counter balancing system is zero but interpolation points are defined. | |||
Response | Class | 1 | Warning output. Dynamic model is deactivated. | |
Solution | Class | 1 | Check and modify P-CHAN-00872 | |
Parameter | %1: | Current value [-] | ||
Incorrect number of interpolation points | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||