ID 51098
Thread cutting exceeds maximum permissible path velocity. | ||||
Description | During thread cutting G33 the path velocity results from the specified thread pitch and the current spindle speed. However, the resulting velocity is greater than the maximum permissible path velocity in the thread cutting block, i.e. the maximum velocity of at least one of the axes participating in the motion is exceeded (see P-AXIS-00212). One remedy is to reduced the speed S of the spindle | |||
Response | Class | 4 | Controlled stop for the axis group.´ | |
Solution | Class | 6 | Reduce spindle speed S | |
Parameter | %1: | Error value [1µm/s or 0.001°/s] | ||
Resulting path velocity (thread pitch * spindle speed) | ||||
%2: | Upper limit value[1µm/s or 0.001°/s] | |||
Maximum permissible axis velocity | ||||
%3: | Current value[1µm/s or 0.001°/s] | |||
Programmed thread pitch velocity | ||||
%4: | Current value[1µm/s or 0.001°/s] | |||
Velocity scaling factor | ||||
Error type | 1, Error message from NC program. | |||
| ||||