ID 120820
Path deviation (Cartesian) too large after conversion to ACS. | ||||
Description | When a block is converted into an ACS block, an exceeded parameterised path deviation (Cartesian) was detected. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Increase the permissible path deviation (Cartesian). | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
Programmed path deviation | ||||
%2: | Upper limit value [0.1 10^-3 mm or ø] | |||
Maximum permissible path deviation | ||||
Error type | 1, Error message from NC program. | |||
| ||||