ID 120831
Warning: HSC[SURFACE] MAX_ANGLE too big, value corrected. | ||||
Description | When the NC command #HSC[SURFACE …] is used, the keyword MAX_ANGLE can be used to define the maximum knee angle for transitions between two linear blocks. The specified angle is too large and is corrected. | |||
Response | Class | 1 | Warning is output and the parameter is corrected. | |
Solution | Class | 1 | Check and modify the NC program; correct the angle value. | |
Parameter | %1: | Error value [0.1 10^-3 mm or ø] | ||
Specified angle value | ||||
%2: | Corrected value [0.1 10^-3 mm or ø] | |||
Corrected angle value | ||||
Error type | 1, Error message from NC program. | |||
| ||||