ID 51114
| 3D distance control activated in mode ECS without active kinematic 98. | ||||
| Description | The “ECS” mode in the 3D distance control function compensates for height differences in the tool direction. This requires activation of kinematic type 98 and a subordinate kinematic as a kinematic chain. | |||
| Response | Class | 6 | Controlled stop for the axis group.´ | |
| Solution | Class | 6 | Activate transformation, #TRAFO ON | |
| Parameter | %1: | Current value [-] | ||
| Channel number | ||||
| %2: | Current value [-] | |||
| Selected transformation type | ||||
| %3: | Current value [-] | |||
| Kinematic ID of the first step of the kinematic chain | ||||
| %4: | Error value [-] | |||
| Kinematic ID of the second step of the kinematic chain; kinematic type 98 must be configured in this step. | ||||
| Error type | 1, Error message from NC program. | |||
| 
 | ||||