ID 292091
Error in WCS to matrix transformation. | ||||
Description | An error occurred in the TcCom transformation function PosOriToMcs(). | |||
Response | Class | 4 | Controlled stop for the axis group.´ | |
Solution | Class | 6 | Check and eliminate the error in the PosOriToMcs() function. | |
Parameter | %1: | Current value [-] | ||
Kinematic ID where the error occurred. | ||||
%2: | Current value [-] | |||
ret_value1; user-defined. | ||||
%3: | Current value [-] | |||
ret_value2; user-defined. | ||||
%4: | Current value [-] | |||
ret_text[24]; user-defined. | ||||
%5: | Current value [-] | |||
Function where the error occurred. | ||||
Error type | - | |||
| ||||