ID 22347
The active dynamic model is specified with a kinematic type that cannot be used with a dress pack. | ||||
Description | The dynamic model is parameterised with a kinematic that does not allow a dress pack. | |||
Response | Class | 1 | Output of warning; the dynamic model is deactivated. | |
Solution | Class | 1 | Check and modify the parameterisation. | |
Parameter | %1: | Current value [-] | ||
Kinematic ID of the dynamic model (P-CHAN-00871). The value refers to the kinematic used by the dynamic model. | ||||
%2: | Current value [-] | |||
ID of the dynamic model (P-CHAN-00866). This value refers to the kinematic of the dynamic model. | ||||
%3: | Current value [-] | |||
Kinematic type (P-CHAN-00829); type of the kinematic selected by the dynamic model. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||