ID 22285
The ID of the dynamic model is not unique. | ||||
Description | Each parameter block of the dynamic model requires a unique ID (P-CHAN-00868) to link it to a kinematic. Multiple models were specified with this ID. | |||
Response | Class | 1 | Dynamic model is deactivated. | |
Solution | Class | 1 | Check and correct the entered ID (P-CHAN-00868). | |
Parameter | %1: | Current value [-] | ||
Parameterised kinematic ID in the dynamic model | ||||
%2: | Current value [-] | |||
Incorrect dynamic model ID (P-CHAN-00868) | ||||
Error type | 1, Error message from NC program. | |||
| ||||