ID 22284
The set dynamic model is not fully parameterised. | ||||
Description | A kinematic was specified with a reference to a dynamic model ID (P-CHAN-00868). The specified dynamic model is not completely parameterised. | |||
Response | Class | 1 | Warning output. Dynamic model is not active. | |
Solution | Class | 1 | Check and modify the parameters of the dynamic model. A mass entry with 0 is allowed. | |
Parameter | %1: | Current value [-] | ||
Parameterised kinematic ID in the dynamic model | ||||
%2: | Current value [-] | |||
Dynamic model ID of the kinematic P-CHAN-00868 | ||||
Error type | 1, Error message from NC program. | |||
| ||||