ID 22288
Dynamic model is set but no kinematic is set. | ||||
Description | The dynamic model was activated (P-CHAN-00867) but no kinematic ID (P-CHAN-00871) is specified. | |||
Response | Class | 1 | Dynamic model is deactivated. | |
Solution | Class | 1 | Check and modify the parameterisation. Specify the kinematic ID (P-CHAN-00871) which is to be used to calculate the dynamic model. | |
Parameter | %1: | Error value [-] | ||
Kinematic ID of the dynamic model | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||