ID 70671
Drive does not follow command values. | ||||
Description | The monitor of the drive command values reports an error. | |||
Response | Class | 5 | Controlled stop of defective axis Axes controlled by the CNC: Abrupt stop of defective axis. | |
Solution | Class | 5 | Check why the drive is not applying the command values. Possible causes:
If the drive should generate command values autonomously, tracking mode must first be enabled. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the axis affected | ||||
Error type | 11, Error message from position controller. | |||
| ||||