ID 22277
The specified oscillation positions are not within the modulo range. | ||||
Description | If the keyword SHORT is assigned OSC in the programming of an oscillating motion, both oscillation positions must be located within the modulo range. This is not the case. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the positions 1ST_POS and 2ND_POS in the NC command. | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
Currently specified incorrect position. | ||||
%2: | Upper limit value[0.1 10^-3 mm or ø] | |||
Upper modulo limit | ||||
%3: | Lower limit value [0.1 10^-3 mm or ø] | |||
Lower modulo limit | ||||
Error type | 1, Error message from NC program. | |||
| ||||