ID 51092
Angle projection only possible while orbit is in scaled area. | ||||
Description | A combination of PCS transformation with angle projection (#TRAFO PCS ID [214]) and an active channel interface | |||
Response | Class | 2 | Abort NC program processing. Transition to error state. | |
Solution | Class | 3 | Possible solutions:
| |
Parameter | %1: | Current value [-] | ||
Maximum value of the scaled area | ||||
%2: | Current value [-] | |||
Maximum value of the equidistant area | ||||
Error type | 1, Error message from NC program. | |||
| ||||