ID 22216
Not enough memory for mathematical computations. | ||||
Description | Some cycles and NC commands perform complex mathematical calculations. This error occurs when the memory provided for the calculation is not sufficient.
Example of possible error handling using the output of this message:;
| |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the channel parameter P-CHAN-00521 A change in the parameter requires a controller restart. | |
Parameter | %1: | Expected value | ||
Required memory for the calculation | ||||
%2: | Current value [-] | |||
Existing memory for the calculation | ||||
| Parameter name [-] | |||
Parameter to be modified | ||||
Error type | 1, Error message from NC program. | |||
| ||||