ID 22283
Set dynamic model id could not be found. | ||||
Description | The dynamic model ID (P-CHAN-00868) specified in the kinematic data does not exist. The dynamic model cannot be calculated without parameters. | |||
Response | Class | 1 | Dynamic model is deactivated. | |
Solution | Class | 1 | Check and correct the entered dynamic model ID (P-CHAN-00868). | |
Parameter | %1: | Current value [-] | ||
Parameterised kinematic ID in the dynamic model | ||||
%2: | Current value [-] | |||
Incorrect dynamic model ID (P-CHAN-00868) | ||||
Error type | 1, Error message from NC program. | |||
| ||||