ID 51089
The end positions of path erosion and escape geometry are not identical. | ||||
Description | To ensure a continuous escape geometry can be calculated in the escape channel for the electrode, the origin of the coordinate system in the down channel must be located at the path erosion end point when the escape channel is activated the first time. For more information, see Coordinate system for orbiting | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the NC program; change the definition of the coordinate system in the down channel before the first time the escape channel is activated. | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
The end point of the geometry calculated online in the path erosion coordinate system. | ||||
%2: | Expected value [0.1 10^-3 mm or ø] | |||
The end point of the path erosion geometry in the path erosion coordinate system. | ||||
Error type | - | |||
| ||||