ID 51088
In the escape channel the command #CHANNEL SET [EXT_FEEDRATE_WAIT=1] is missing. | |||
Description | In the escape channel, electrode escape is controlled either by the escape motion control unit or by the external commanded velocity control unit. To ensure that the escape is executed at the correct velocity, the command #CHANNEL SET [EXT_FEEDRATE_WAIT = 1] must be programmed in the NC program of the escape channel. The command can also be used to change the command velocity unit, if required. If the command is not programmed, this warning is output and a switchover takes place in the CNC so that it only responds to the external velocity. | ||
Response | Class | 1 | Warning, no reaction. |
Solution | Class | 1 | Check and modify the NC program. |
Error type | - | ||
| |||